Solitrend MMP20 – Flexible mobile moisture measurement

Proven Solitrend technology in a battery powered handheld device ©Endress+Hauser

Proven Solitrend technology in a battery powered handheld device

Increase your product quality due to reliable moisture measurement. Our new mobile device delivers measuring values within a couple of moments compared to the standard laboratory devices in bulk solids and fresh concrete.

This product is not available in this market.

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Deep material permeation (130 mm)

    • Large measuring field volume (up to 1 l)

    • Wide moisture range from 0-100 % possible 

    • Variant probe design for different media

    • Surface and capillary moisture measurement

  • Field of application

    • Moisture measurement in bulk solids like sand, gravel, gritt and fresh concrete for instance

Features and specifications

Back

Details

  • Measuring principle

    Guided radar

  • Application

    Moisture measurement in heterogeneous bulk solids of any grain size

  • Measuring method

    Handheld device with two rods or lance probe

  • Measurement range

    Recommended moisture range %/ vol.: 0...100 %

  • Material permeation depth

    Up to 130 mm

    (0.43 ft)

  • Consistency of the sample

    Conductivity range:

    0…max. 20 mS/ cm

  • Temperature sensor

    None

  • Process temperature

    0…+50°C

    (+32°F...+122°F)

  • Accuracy

    Up to +/-0.2 % abs.

  • Output

    None

  • Options

    Telescopic extension (for S2 probe)

    Carrying case

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification