Solitrend MMP42 – Flexible inline moisture measurement

Guided radar solution for continuous inline moisture measurement ©Endress+Hauser

Suitable for low density solids

Our guided radar moisture sensor is dedicated for lower moisture content. Optimize your process costs through reliable moisture measurement at any time and increase your product quality while reducing energy efforts

Quick selection

Choose from our suggested options
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

or

Individual configuration

Continue your selection from all possible options
  • Benefits

    • Easy commissioning in challenging processes

    • Deep material permeation (60 mm)

    • Wide moisture range from 0-100 % possible 

    • Variant mounting accessories

    • Optional process temperature up to 120 °C due to remote electronic

    • Integrated transmitter for simple plant...

  • Field of application

    • For moisture measurement in bulk solids with low density from 0.3...1 g / cm³ like animal feed, grain, plastic granules and pellets

Features and specifications

Back

Details

  • Measuring principle

    Guided radar

  • Application

    Moisture measurement in heterogenes bulk solids with the density from 0.3...1 g/ cm³ like animal food, grain, plastic granules and other pellets

  • Measuring method

    Contact inline measurement

  • Measurement range

    Recommended moisture range %/ vol.: 0...50 %

  • Material permeation depth

    Up to 60 mm (0.2 ft)

  • Consistency of the sample

    Conductivity range:

    0…max. 2 mS/ cm

  • Temperature sensor

    Yes

  • Process temperature

    0…+120°C

    (+32°F...+248°F)

  • Accuracy

    Up to +/-0.1 % abs.

  • Output

    0...20 mA

    4...20 mA

  • Options

    Remote display

    Sensor cables

    Baffle plate

    Universal holder

    Sliding carriage

Documents / Manuals / Software

Accessories / Spare parts

Nr
Order code
Specification